Caterpillar D6T

Caterpillar D6T

Price
82,500 USD
Year
2010
Working hours
12210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberSMC00311
Unit Number10068258
Catalog NumberCU2409863
Manufacturing Year2010
Hours12210 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$82,500
Tax-
Price Including Tax-
Features
Additional InformationDRAINS, ECOLOGY, POWERTRAIN
ROLL ON-ROLL OFF
6 RIPPER, MULTI-SHANK
CATERPILLAR PRODUCT LINK PL321
HYDRAULICS, RIPPER
CONVERTER, 24 VOLT TO 12 VOLT
TOOTH, MULTISHANK RIPPER
UNDERCARRIAGE, HEAVY DUTY
6SU BULLDOZER, COMPLETE
TRACK, 560MM ES (39 SEC) HD
LIGHTS, SEVEN
PRESCREENER
GUARD, CRANKCASE,HEAVY DUTY
INSTRUCTION INTERNATIONAL
MANUAL SPANISH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • No
  • Yes
  • Fair
  • Fair
  • Good
  • Fair
  • FairPasamanos derecho abollado
  • Fair
  • Fair
safety items
  • Yes
  • PoorNo Funciona
gauges, operator station, console
  • No
  • No
  • No
  • FairMal funcionamiento, Líneas no corresponden, Eyectores malos
  • FairFalta interruptor regulador de temperatura
  • Fair
  • Fair
  • PoorNo funciona
  • Fair
  • Fair
  • FairFaltan ductos de ventilación
  • PoorNo funciona
engine
  • Good
  • Fair
  • Poor
  • Fair
  • FairTurbo requiere mantención
  • No
  • No
  • Yes
  • No
  • YesHumedad en tapa de válvula de motor
  • No
  • Línea de combustible en bomba de cebado dañada
cooling system
  • Fair
  • FairFalta rejilla de protección de ventilador
  • Fair
  • FairTapa Dañada
  • Fair
  • No
  • No
  • No
  • Yes
electrical, starting and charging system
  • Fair
  • Fair
  • Fair
  • Fair
  • No
  • No
transmission
  • Fair
  • FairFuga de aceite por codo de enfriador transmisión
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
  • No
  • Fair
steering
  • Fair
  • Fair
  • Fair
  • Poor
  • Equipo presenta problemas de giro
hydraulics
  • Fair
  • FairCilindro de inclinación con pitting
  • YesSIN FUGAS
  • Fair
  • Fair
  • Fair
blade
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairFaltan lainas de ajuste de pala
  • Mangueras de pala dañadas
final drives
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftFair
Track Frame - RightFair
Notes - UNDERCARRIAGE 2CADENAS EN UN 80% VIDA UTIL RESTANTE
comments, misc. repairs, general remarks
  • Fuga en sector de transmisión, Acumulador hidráulico descargado, Faltan pernos y tuercas en protecciones inferiores, Equipo requiere mantención de 250 Hrs.
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 9 79582559
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone