Caterpillar D6T

Caterpillar D6T

Price
235,000 USD
Year
2014
Working hours
4070 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberZJB01415
Unit Number201411210
Catalog NumberCU2068295
Manufacturing Year2014
Hours4070 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, SBLADE, S
DIFF STEERDIFF STEER
SWEEPSSWEEPS
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
SCREENSSCREENS
Additional InformationAIR SUSPENSION SEAT
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Overall good appearance
  • YesDuring last service
  • Yes
  • Good
  • Good
  • Good
  • GoodMinor cosmetics
  • GoodRear screen only
  • FairMinor bends
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor cosmetics
  • Good
  • GoodMissing pin
  • GoodCab
  • Good
  • Good
safety items
  • Good
  • Good
  • FairNot clear
  • Good
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor blemishing
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Overall good
engine
  • GoodRed
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
  • Good
  • GoodRegen working properly
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
cooling system
  • Good
  • Good
  • GoodNot reversible
  • Good
  • Good
  • No
  • Yes
  • Overall good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFront light cage bends
  • No
  • No
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
  • Operates well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Overall good
  • Good
  • Good
hydraulics
  • Good
  • GoodAux. lines in rear
  • Good
  • FairTubes bent
  • Good
  • Good
  • Good
  • Good
  • FairPitted but not leaking
  • No
  • Operates well
blade
  • Good
  • GoodEdges in cab w/ hardware
  • Good
  • Good
  • Good
  • FairMinor cosmetics along w/ bent ears
  • Good
  • Good
  • Some wear and overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front199 mm199 mm11
Idlers Front48 mm48 mm4848
Idlers Rear48 mm48 mm4848
Links134 mm134 mm11
Pins & Bushings (External)72.1 mm72.1 mm66
Segments66
Track Roller 122 mm22 mm66
Track Roller 222 mm22 mm66
Track Roller 422 mm22 mm66
Track Roller 522 mm22 mm66
Track Roller 722 mm22 mm66
Track Roller 822 mm22 mm66
Track Shoe Grouser Height5050
Guiding Guard - LeftGood
Guiding Guard - RightGood
Link / Brand / Part Number234-9699 SystemOne U/C
Notes - UNDERCARRIAGESystemOne U/C
Notes - UNDERCARRIAGE 1Lower center track wear guide guards installed
Notes - UNDERCARRIAGE 2U/C replaced at 3972 hrs. Front and rear idlers @ 48%
Pins & Bushings (External)Rotating
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftGood
Track Shoes Width / Type36" SG LGP Shoes
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoRotating
Cannon / Track AdjusterGood
Equalizer BarSome wear
comments, misc. repairs, general remarks
  • Inspection performed @ 4068 hrs
  • Overall good machine
emissions
  • Good
  • No
  • Regen working properly
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone