Caterpillar D6T

Caterpillar D6T

Price
375,000 USD
Year
2017
Working hours
1269 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberKMR00620
Unit NumberKMR00620
Catalog NumberCU2503053
Manufacturing Year2017
Hours1269 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$375,000
Tax-
Price Including Tax-
Features
Additional InformationENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
FAN, BASIC, COLD WEATHER
HYDRAULICS, RIPPER (NON VPAT)
ALTERNATOR, 150 AMP
LIGHTS, 6, BASIC
CAB, SINGLE PANE
AIR CONDITIONER, ROPS
SEAT, AIR SUSPENSION
RADIO, AM/FM
PRODUCT LINK, CELLULAR PL641
ALARM, BACKUP
GUARD, BOTTOM, SEALED, HD
FUEL TANK, BASIC
HANDLES, BASIC
FENDER, BASIC
INSTRUCTIONS, DOMESTIC
ENGINE COOLANT, STD (-37C)
GUARD, FUEL TANK
VISIBILITY AR, SINGLE CAMERA
PACK, DOMESTIC TRUCK, MTTT
TOWING DEVICE, PULL-HOOK
UNDERCARRIAGE, HD, PART GUIDE
FINAL DRIVE, XL
6 RIPPER, MULTI-SHANK
TRACK, 610MM / 24" ES HD
CYLINDER, LIFT WITH LINES - RH
CYLINDER, LIFT WITH LINES - LH
6SU XL BULLDOZER
ACCUGRADE READY, NON-VPAT
BLADE, 6SU XL ARO
TOOTH, CURVED
CATERPILLAR D6T XL TRACK TYPE TRACTOR
LANE 3 ORDER
FILM, AFTERTREATMENT, ENGLISH
BASIC ARRANGEMENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • undercarriage
  • ripper / grapple / winch
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Good
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone