Caterpillar D6T

Caterpillar D6T

Price
105,000 USD
Year
2014
Working hours
10255 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberZJB01703
Unit NumberUT08426
Catalog NumberCU4358149
Manufacturing Year2014
Hours10255 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$105,000
Tax-
Price Including Tax-
Features
Additional Information6S LGP BULLDOZER, GUARDED
AC
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 150AMP
AM/FM RADIO W/CD INSTALLED
BASIC ARRANGEMENT
BLADE, 6S LGP
CAB
CERT EMISSIONS, EPA FLEX
CLAM SHELL
CONTROL, NO REAR, FOR GUARD
6S BLD
COUNTERWEIGHT, REAR
COVER, CONSOLE, NO REAR
CWT
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC
FINAL DRIVE, XW/LGP CLAMSHELL
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, HEAVY DUTY
HD UC 65% WORN
HEATER, ENGINE COOLANT 120V
INSTALLED AMEREX FIRE
INSTRUCTIONS, DOMESTIC
LIGHT, 10, PREMIUM
NO REAR SCREEN
NON-ACCUGRADE
OIL DRAIN, BASIC
PRECLEANER, BASIC
PRODUCT LINK UPGRADED BY YANCEY
REAR GRDS
SHOP AS PER INSTRUCTIONS
STARTER, HEAVY DUTY
SUPPRESSION SYSTEM
SWITCH, DISCONNECT
TOWING DEVICE, PULL-HOOK
TRACK, 760MM / 30" ES HD
UNDERCARRIAGE, HD, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone