Caterpillar D6T

Caterpillar D6T

Price
198,500 USD
Year
2008
Working hours
3573 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberSKL00369
Unit Number181U083
Catalog NumberCU4417754
Manufacturing Year2008
Hours3573 h
CountryUnited States
LocationHannibal, MO
Pricing
Price Excluding Tax$198,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
SWEEPSSWEEPS
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
SCREENSSCREENS
Additional InformationPICTURES AS OF: 2/28/19 3573 HOURS

ACCUGRADE READY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodAll new decals installed February 2019 at 3540 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratching from brush, little faded. Not abused, no rust issues, good for age
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • GoodSeptember 2007
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodNew floormat installed February 2019 at 3540 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMechanical
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Engine serviced February 2019 at 3540 hours
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good1650 RPM
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
  • Transmission serviced February 2019 at 3540 hours
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • FairMinor movement in yokes
  • Good
  • Good
  • Good
blade
  • Good
  • Good25% remaining- unturned
  • GoodCenter push plate welded on
  • Good
  • Good
  • Good
  • Good
  • Good
  • mounts for root rake welded on each corner of blade, root rake not with machine or included
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Very good, oil clean and no metal on plugs. Final drives serviced February 2019 at 3540 hours
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1951841650
Idlers Front25252424
Idlers Rear25252424
Links37.8538.352420
Pins & Bushings (External)13.2113.211818
Segments2222231510
Track Roller 134.535.37269
Track Roller 238.138.15757
Track Roller 338.538.55454
Track Roller 438.138.15757
Track Roller 538.138.15757
Track Shoe Grouser Height67.3167.483130
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Cannon / Track AdjusterGood - seals dry - 80MM of extension on both sides
Equalizer BarVery good - equalizer bar removed and rebuilt with all new pins and bearings throughout February 2019 at 3540 hours. Welded and bored center main frame tractor saddle. Welded and bored outside holes in bar.
Link / Brand / Part NumberSystem One
Pivot ShaftGood - no leaks
Track Shoes Width / Type30” SG
comments, misc. repairs, general remarks
  • Inspection updated 3-16-19 at 3540 hours
  • PM4 2,000 hour service completed February 2019 at 3540 hours
  • Equalizer bar removed and rebuilt completley including weld / bore February 2019 at 3540 hours
  • Machine is thorugh shop and work ready, original and correct hours
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone