Caterpillar D6T

Caterpillar D6T

Price
175,000 USD
Year
2011
Working hours
6791 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberLAY01597
Unit NumberLAY01597
Catalog NumberCU2532155
Manufacturing Year2011
Hours6791 h
CountryUnited States
Location6301 Rutledge Pike, TN
Pricing
Price Excluding Tax$ 175,000
Tax-
Price Including Tax-
Features
Additional Information*************NO WARRANTY

6SU XL BULLDOZER, BASIC
PACK, DOMESTIC TRUCK
LANE 3 ORDER
CATERPILLAR PRODUCT LINK PL321
CONVERTER, 24 VOLT TO 12 VOLT
LIGHTS, FIVE
GUARD, RADIATOR,HINGED, HD
SEAT, CLOTH, AIR SUSPENSION
DRAINS, ECOLOGY, POWERTRAIN
TRACK, 24" ES (41 SEC)
BATTERIES,HEAVY DUTY & STARTER
HEATER, ENGINE COOLANT, 120V
MOUNTING, CYLINDER
CYLINDER, LIFT WITH LINES - RH
CYLINDER, LIFT WITH LINES - LH
HYDRAULICS, RIPPER
CATERPILLAR D6T XL DS TRACTOR
DRAWBAR, RIGID SHORT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • FairDent on left side
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
brake
  • 1575 1st gear
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Fair
  • Good
  • Fair
  • Recently plated
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Equalizer BarGood
Notes - UNDERCARRIAGE 2S1
Pivot ShaftDry
Segments80%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone