Caterpillar D6T

Caterpillar D6T

Price
220,000 USD
Year
2012
Working hours
3712 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberGMK00706
Unit Number466201
Catalog NumberCU4439937
Manufacturing Year2012
Hours3712 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$220,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
Additional Information*REBUILT TRANSMISSION
*ONLY 2 RIPPER SHANKS
2012 CATERPILLAR D8T XL DOZER
3697 / 02/04/19
6 RIPPER, MULTI-SHANK
AM/FM RADIO / CD PLAYER
AS IS / AS RECEIVED
BLADE, 6SU XL
C9 ENGINE
CONTROL - RIPPER (NON-VPAT)
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
GUIDE/GUARD, HD TRACK MS
HEATER, ENGINE COOLANT, 120V
LIGHTS 6, BASIC
PACKAGE, 6SU XL BULLDOZER
SATELLITE PRODUCT LINK
STARTER, HEAVY DUTY
TIER 4 INTERIM
TOOTH, MULTISHANK RIPPER
TRACK, 22" ES (41 SEC) HD
UNDERCARRIAGE, HEAVY DUTY XL
DIFF STEER /
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • PoorJan. 12
  • Yes
  • Yes
  • No
gauges, operator station, console
  • FairCold need checked
  • Good
  • Good
  • Good
  • Good
  • PoorFront glass cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJVC
  • Good
  • GoodSprings
  • Good
  • Good
  • No
  • No
  • No
engine
  • PoorDirty
  • GoodOrange
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Wagner did the engine
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Wagner did the trans.
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLittle play not bad
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Track Shoes Width / Type22”
comments, misc. repairs, general remarks
  • Machine is in operating condition, had motor and transmission rebuilt
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone