Caterpillar D6T XWVPAT

Caterpillar D6T XWVPAT

Price
313,200 USD
Year
2014
Working hours
3568 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T XWVPAT
CategoryDozers
Serial NumberRCW01583
Unit Number14G03139
Catalog NumberCU2090615
Manufacturing Year2014
Hours3568 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$313,200
Tax-
Price Including Tax-
Features
Additional InformationACCUGRADE READY,VPAT, ROPS A/C
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
6 RIPPER, MULTI-SHANK
CAB
CERT EMISSIONS, EPA FLEX
CONTROL, RIPPER, FOR GUARD
COVER, CONSOLE, RIPPER
DRAINS, ECOLOGY, POWERTRAIN
ENCLOSURE, ENGINE, BASIC
ENG S/N MYE11486
ENGINE COOLANT, ARCTIC (-51C)
ENGINE, BASIC
FAN, BASIC, COLD WEATHER
FENDER, BASIC, VPAT
FINAL DRIVE, XW/LGP
FUEL SYSTEMS, FAST FILL
GUARD, BOTTOM
GUARD, FUEL TANK, FAST FILL
HANDLES, HEAVY DUTY, VPAT
HEATER, ENGINE COOLANT 120V
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHT, 10, PREMIUM
LIGHT, WARNING, STROBE
MOUNT, LIGHT, WARNING, STROBE
NO REAR SCREEN
OIL DRAIN, BASIC
PACK, DOMESTIC RAIL, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
STARTER, HEAVY DUTY
SWITCH, DISCONNECT, REMOTE MTD
TOOTH, CURVED
TRACK, 710MM / 28" ES HD
UNDERCARRIAGE, HD, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
VPAT XW/LGP BULLDOZER COMPLETE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No damage- good cosmetics- minor paint scuffs and lower end scratches
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • cold starts well- good power- all systems fully functional
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • shifts well in all ranges
steering
  • Good
  • Good
  • Good
  • Good
  • steers well
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front46.246.266
Idlers Front252588
Links39.739.72626
Pins & Bushings (External)12.112.12929
Track Roller 143.042.93031
Track Roller 244.344.11820
Track Roller 443.743.62223
Track Roller 543.643.62323
Track Roller 743.543.52424
Track Roller 841.741.53235
Track Shoe Grouser Height61.561.06870
Guiding Guard - LeftFairEnds bent on trailing edges
Guiding Guard - RightFairEnds bent on trailing edges
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Cannon / Track AdjusterGood- dry seals
Equalizer BarGood- no leaks
Idlers / TypeGeneral duty
Link / Brand / Part Number378-8241 and 42 - HD rotating bushing
Notes - UNDERCARRIAGE 1Bottom roller positions 3 and 6 covered by guards- did not measure
Notes - UNDERCARRIAGE 2All in MM with CTS at 2908 hours- 6-6-2018 Big Sky location
Pivot ShaftGood- dry seals
Track Shoes Width / TypeExtreme Service single grouser
comments, misc. repairs, general remarks
  • 6-6-18 updated UC at 2908 hours.
  • Track pads at 70% worn
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone