Caterpillar D6T XWARO

Caterpillar D6T XWARO

Price
235,000 USD
Year
2012
Working hours
4907 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T XWARO
CategoryDozers
Serial NumberRCW01111
Unit NumberRCW01111
Catalog NumberCU4324183
Manufacturing Year2012
Hours4907 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, SBLADE, S
RIPPER, MULTI SHRIPPER, MULTI SH
BLADE, DUAL TILTBLADE, DUAL TILT
STEER, LEVERSTEER, LEVER
Additional InformationACCUGRADE READY
ACCUGRADE
ALTERNATOR, 150AMP
BOTTOM GUARD
C9.3 ENGINE
CAMERA,REAR
D6T XW VPAT
ECOLOGY DRAINS
ENCLOSED CAB W/AC
ENGINE COOL, ARCTIC
ENGINE ENCLOSURE
ENGINE HEATER 120V
HD UNDERCARRIAGE
HEAVY DUTY STARTER
LIGHTS, 10, PREMIUM
MULTI SHANK RIPPER
PRODUCT LINKPL321
TIER 4 INTERIM
TRACK 28" ES
VPAT BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • N/a
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date Apr 2010
  • Yes
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • N/a
engine
  • Yes
  • No
  • No
  • No
  • No
  • N/a
  • N
  • N/a
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • N/a
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • N/a
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
brake
  • Good
  • Good
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
final drives
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE20%
Notes - UNDERCARRIAGEN/
Notes - UNDERCARRIAGE 1N/a
emissions
  • No
  • 1/8
  • N/a
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/a
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone