Caterpillar D6T XL

Caterpillar D6T XL

Price
205,000 USD
Year
2013
Working hours
7495 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T XL
CategoryDozers
Serial NumberGMK01197
Unit Number458087
Catalog NumberCU4324400
Manufacturing Year2013
Hours7495 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$205,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
Additional InformationC9.3 ENGINE,TIER 4 INTERIM
0P0910/7495/04/08/18 D.COOPER
HANDLES, BASIC
TRACK, 560MM / 22" ES HD
AS IS / AS RECEIVED
HEATER, ENGINE COOLANT 120V
ENGINE, BASIC
CAB
TOOTH, CURVED
PRECLEANER, BASIC
OIL DRAIN, BASIC
LIGHT, 6, BASIC
2013 CATERPILLAR D6T XL DOZER
COVER, CONSOLE, RIPPER
SWITCH, DISCONNECT
ALARM, BACKUP
CONTROL, RIPPER
PRODUCT LINK, SATELLITE PL321
STARTER, HEAVY DUTY
GUARD, BOTTOM
BLADE, 6SU XL ARO
ENCLOSURE, ENGINE, BASIC
ALTERNATOR, 95AMP
6SU XL BULLDOZER
ACCUGRADE, UNDERHOOD AC
BASIC ARRANGEMENT
FAN, BASIC
AIR CONDITIONER, UNDERHOOD
FENDER, BASIC
UNDERCARRIAGE, HD, FULL GUIDE
FUEL TANK, BASIC
FINAL DRIVE, XL
NO REAR SCREEN
CYLINDER, LIFT WITH LINES - LH
6 RIPPER, MULTI-SHANK
CYLINDER, LIFT WITH LINES - RH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • Goodcenter hinge pins missing
  • Goodfilter cover home made bolt down
  • Fair
  • Good
  • Fairunderside bent
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Goodwelded ot push arms
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Fairmat torn
  • Good
  • Gooddark paper film on windows
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Nolow coolant
  • No
  • No
  • No
  • can hear a whisle at hi rpms?
  • normal
  • normal
cooling system
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Goodlow coolant
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairleak under belly pan
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Fair2 blade lft cyls. starting to leak
  • Fair
  • Good
  • Good
  • Good
  • Faircover bolt missing
  • Yes
blade
  • Good
  • Fair
  • Fairhard to see mud packed
  • Fair
  • Fairunderside worn
  • Good
  • Fair
  • Fair
  • Fair
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front6068
Idlers Front6458
Idlers Rear6652
Links7874
Pins & Bushings (External)5570
Segments4141
Track Roller 14550
Track Roller 23838
Track Roller 34039
Track Roller 44438
Track Roller 54747
Track Roller 64744
Track Roller 76060
Track Shoe Grouser Height1414
Track Frame - LeftFairidler lower guards worn, bent, some guards missing, mountings bent, pivot shaft mounting bosses cracked
Track Frame - RightFairsome caved in, idler lower guards bent, missing, mountings bent, pivot shaft mounting bosses cracked
Pins & Bushings Turned?Yesseveral links have been replaced
Link / Brand / Part Number8e7405
Notes - UNDERCARRIAGEframes cracked at pivot shaft mounting bosses
Notes - UNDERCARRIAGE 1bushings turned/several links replaced
Pins & Bushings (Internal)several links have been replaced
Pivot Shaftroller frame mounting bosses cracked
Track Shoes Width / Type22
comments, misc. repairs, general remarks
  • limited test drive due to parked on parking lot
  • consignment machine
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Fairhard to see dark tinted rear window
  • Good
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone