Caterpillar D6T XL

Caterpillar D6T XL

Price
250,000 USD
Year
2011
Working hours
4466 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T XL
CategoryDozers
Serial NumberGMK00125
Unit NumberUS0001613
Catalog NumberCU4300802
Manufacturing Year2011
Hours4466 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationCONTRAL-RIPPER (NON-VPAT)
CYLINDER, LIFT W/LINES - LH
CYLINDER, LIFT W/LINES - RH
D6T XL DS TRACTOR
EIN# EY6V99
GUIDE/GUARD, HD TRACK MS
HEATER, EMNGINE COOLANT, 120V
LIGHTS 6 BASIC
PACKAGE, 6SU XL BULLDOZER
S/N 1EH05651
S/N AHA003298A
S/N MME00913
S/N T1M00063
STARTER, HEAVY DUTY
TC, TD, RETARDER
TOOTH, MULTISHANK RIPPER
TRACK, 22" ES (41 SEC) HD
UNDERCARRIAGE, HEAVY DUTY XL
6 RIPPER, MULTISHANK
BLADE, 6SU XL
CATERPILLAR PRODUCT LINK PL321
CLEAN EMISSION MOD - TIER 4I
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone