Caterpillar D6T XL PAT

Caterpillar D6T XL PAT

Price
319,000 USD
Year
2014
Working hours
1987 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T XL PAT
CategoryDozers
Serial NumberDTD01264
Unit NumberLKE02198
Catalog NumberCU2048363
Manufacturing Year2014
Hours1987 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$319,000
Tax-
Price Including Tax-
Features
Additional InformationBASIC ARRANGEMENT
FINAL DRIVE, XL VPAT
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, HD, PART GUIDE
TRACK, 560MM / 22" ES HD
CONTROL, RIPPER, FOR GUARD
ALTERNATOR, 150AMP
STARTER, HEAVY DUTY
LIGHT, 6, BASIC
SWITCH, DISCONNECT
CAB
AIR CONDITIONER, UNDERHOOD
COVER, CONSOLE, RIPPER
PRODUCT LINK, SATELLITE PL321
FUEL TANK, BASIC
ALARM, BACKUP
GUARD, BOTTOM
ENCLOSURE, ENGINE, BASIC
FENDER, BASIC, VPAT
NO REAR SCREEN
INSTRUCTIONS, DOMESTIC
ENGINE COOLANT, STD (-37C)
HEATER, ENGINE COOLANT 120V
DRAINS, ECOLOGY, POWERTRAIN
TOOTH, CURVED
GUARD, FUEL TANK
LANE 3 ORDER
PACK, DOMESTIC TRUCK, MTTT
ACCUGRADE, VPAT, UNDERHOOD AC
FAN, BASIC, COLD WEATHER
CERT EMISSIONS, EPA (3588406)
HANDLES, HEAVY DUTY, VPAT
PRICED 01/05/16 CR
MOUNT, LIGHT, WARNING, STROBE
TRIMBLE READY 02/20/15
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone