Caterpillar D6T XL PAT

Caterpillar D6T XL PAT

Price
343,000 USD
Year
2015
Working hours
1664 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T XL PAT
CategoryDozers
Serial NumberWES00357
Unit NumberLKE02843
Catalog NumberCU2234042
Manufacturing Year2015
Hours1664 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$343,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
FILM, AFTERTREATMENT, ENGLISH
BASIC ARRANGEMENT, VPAT
FINAL DRIVE, XL VPAT
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, HD, PART GUIDE
TRACK, 560MM / 22" ES HD
FAN, BASIC, COLD WEATHER
HYDRAULICS, RIPPER (VPAT)
ALTERNATOR, 150 AMP
STARTER, HEAVY DUTY
LIGHTS, 6, BASIC
CAB
AIR CONDITIONER, ROPS
ACCUGRADE READY, VPAT
SEAT, AIR SUSPENSION
ALARM, BACKUP
PRODUCT LINK, SATELLITE PL321
GUARD, BOTTOM
FUEL TANK, BASIC
HANDLES, HEAVY DUTY, VPAT
FENDER, BASIC, VPAT
INSTRUCTIONS, DOMESTIC
ENGINE COOLANT, STD (-37C)
HEATER, ENGINE COOLANT, 120V
DRAINS, ECOLOGY, POWERTRAIN
PACK, DOMESTIC TRUCK, MTTT
GUARD, FUEL TANK
PRICED 08/08/17 DA (ARO)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone