Caterpillar D6T XL ARO

Caterpillar D6T XL ARO

Price
313,400 USD
Year
2015
Working hours
2087 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T XL ARO
CategoryDozers
Serial NumberKMR00455
Unit NumberLKE02832
Catalog NumberCU2373649
Manufacturing Year2015
Hours2087 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$313,400
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
FILM, AFTERTREATMENT, ENGLISH
BASIC ARRANGEMENT
FINAL DRIVE, XL
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, HD, PART GUIDE
TRACK, 560MM / 22" ES HD
FAN, BASIC, COLD WEATHER
HYDRAULICS, RIPPER (NON VPAT)
ALTERNATOR, 150 AMP
STARTER, HEAVY DUTY
LIGHTS, 6, BASIC
CAB
AIR CONDITIONER, ROPS
ACCUGRADE READY, NON-VPAT
SEAT, AIR SUSPENSION
ALARM, BACKUP
PRODUCT LINK, SATELLITE PL321
GUARD, BOTTOM
FUEL TANK, BASIC
HANDLES, HEAVY DUTY
FENDER, BASIC
INSTRUCTIONS, DOMESTIC
ENGINE COOLANT, STD (-37C)
HEATER, ENGINE COOLANT, 120V
DRAINS, ECOLOGY, POWERTRAIN
6SU XL BULLDOZER
GUARD, FUEL TANK
CYLINDER, LIFT WITH LINES - LH
PACK, DOMESTIC TRUCK, MTTT
CYLINDER, LIFT WITH LINES - RH
TRIMBLE READY
PRICED 09/19/17 EK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone