Caterpillar D6T XL ARO

Caterpillar D6T XL ARO

Price
316,000 USD
Year
2014
Working hours
1793 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T XL ARO
CategoryDozers
Serial NumberGMK01462
Unit NumberLKE02197
Catalog NumberCU2079717
Manufacturing Year2014
Hours1793 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$316,000
Tax-
Price Including Tax-
Features
Additional InformationBASIC ARRANGEMENT
FINAL DRIVE, XL
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, HD, PART GUIDE
TRACK, 560MM / 22" ES HD
CONTROL, RIPPER, FOR GUARD
ALTERNATOR, 150AMP
STARTER, HEAVY DUTY
LIGHT, 6, BASIC
SWITCH, DISCONNECT
CAB
AIR CONDITIONER, UNDERHOOD
COVER, CONSOLE, RIPPER
PRODUCT LINK, SATELLITE PL321
FUEL TANK, BASIC
ALARM, BACKUP
GUARD, BOTTOM
ENCLOSURE, ENGINE, BASIC
FENDER, BASIC
NO REAR SCREEN
ENGINE COOLANT, STD (-37C)
HANDLES, BASIC
DRAINS, ECOLOGY, POWERTRAIN
INSTRUCTIONS, DOMESTIC
GUARD, FUEL TANK
HEATER, ENGINE COOLANT 120V
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
PACK, DOMESTIC TRUCK, MTTT
TOOTH, CURVED
6SU XL BULLDOZER
ACCUGRADE, UNDERHOOD AC
LANE 3 ORDER
FAN, BASIC, COLD WEATHER
CERT EMISSIONS, EPA (3588406)
TRIMBLE READY
PRICED 07/17/17 DA (ARO)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone