Caterpillar D6T LGP

Caterpillar D6T LGP

Price
225,555 USD
Year
2014
Working hours
4278 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T LGP
CategoryDozers
Serial NumberZJB01458
Unit Number12083
Catalog NumberCU2244543
Manufacturing Year2014
Hours4278 h
CountryUnited States
LocationMemphis, TN
Pricing
Price Excluding Tax$225,555
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional Information6S LGP BULLDOZER
ACCUGRADE, UNDERHOOD AC
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB
CONTROL, RIPPER
COVER, CONSOLE, RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
D6T LGP CA/ARO(DLO)
DRAWBAR, RIGID LONG
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FINAL DRIVE, XW/LGP
FUEL SYSTEMS, BASIC
GUARD, BOTTOM
HANDLES, HEAVY DUTY, SWEEPS
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHTS, SWEEPS
NO SEAL GROUP
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL522
SCREEN, REAR
STARTER, BASIC
SWITCH, DISCONNECT
TRACK, 915MM / 36" ES S1
UNDERCARRIAGE, S1, CNTR GUIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
CAT UsedEqSales
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone