Caterpillar D6T LGP

Caterpillar D6T LGP

Price
355,000 USD
Year
2016
Working hours
3037 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T LGP
CategoryDozers
Serial NumberHTZ00584
Unit NumberEQ017115
Catalog NumberCU2346252
Manufacturing Year2016
Hours3037 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$355,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, SBLADE, S
DIFF STEERDIFF STEER
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
Additional Information6S LGP BULLDOZER
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6S LGP
CAB
CASE GP-FRAME&-A
CONTROL, BASIC, NON-VPAT
COUNTERWEIGHT, REAR
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
D6T LGP TRACTOR
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
EJECTOR GP-DUST
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC, COLD WEATHER
FENDER, BASIC
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM
GUARD, FUEL TANK
GUARD, RADIATOR
HANDLES, BASIC
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, RIPPER (NON VPAT)
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHTS, 10, PREMIUM
LINES GP-TLT -A
MTG GP-CYL -A
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL631
PUMP GP- MTG&
SEAL GP-RADIATOR
SEAT, CLOTH, HEATED
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TRACK, 915MM / 36" MS S1
UNDERCARRIAGE, S1, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • Good
  • GoodCab
  • Good
  • GoodHas pin
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMissing radiator cap cover
  • Fair
  • Good
  • YesDuring recent service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Overall good
engine
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRt front bracket dented
  • No
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Some wear and overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoRotating
Bottom RollersNew
Cannon / Track AdjusterGood
Carrier RollersNew
Equalizer BarGood
Idlers / TypeAll idlers 40% worn
Link / Brand / Part Number234-9699 New
Notes - UNDERCARRIAGELower track wear guide guards installed
Notes - UNDERCARRIAGE 1SystemOne U/C
Pins & Bushings (External)Rotating New
Pins & Bushings (Internal)Sealed & lubricated New
Pivot ShaftGood
SegmentsNew
Track Shoes Width / Type36" SG LGP Shoes New
comments, misc. repairs, general remarks
  • Inspection performed @ 3037 hrs.
  • Overall good machine
emissions
  • No
  • Full
  • Regen working properly
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone