Caterpillar D6T LGP W

Caterpillar D6T LGP W

Price
209,000 USD
Year
2012
Working hours
3878 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T LGP W
CategoryDozers
Serial NumberZJB01088
Unit Number181U018
Catalog NumberCU4335195
Manufacturing Year2012
Hours3878 h
CountryUnited States
LocationUrbana, IL
Pricing
Price Excluding Tax$209,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
WINCHWINCH
BLADE, SBLADE, S
DIFF STEERDIFF STEER
FAIRLEADFAIRLEAD
SWEEPSSWEEPS
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
SCREENSSCREENS
Additional InformationPICTURES AS OF: 11/6/18 3790 HOURS

ACCUGRADE READY
AIR SUSPENSION SEAT
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLarge dent in the rear corner - not leaking
  • Good
  • FairMinor movement
  • FairFront top panel is bent on both sides and missing a bolt
  • Good
  • FairLight scratches - some bare spots on the front sections
  • GoodPlastic screen
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • PoorNot working
  • Good
  • Good
  • Good
  • GoodJune 2012
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairMissing left foot rest
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor tear in left arm rest
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • GoodELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft front cab is burnt out
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good1650 Rpm
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodMinor movement in caps
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good75% remaining - unturned
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1831825254
Idlers Front545411
Idlers Rear555511
Links38.138.52220
Pins & Bushings (External)13.2113.211818
Segments2222201527
Track Roller 138.3537.855559
Track Roller 240.8939.624048
Track Roller 3GuardGuard
Track Roller 439.6239.864852
Track Roller 539.8839.124651
Track Roller 6GuardGuard
Track Roller 740.3940.394343
Track Roller 840.8939.374049
Track Shoe Grouser Height70.8771.632118
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Cannon / Track AdjusterGood - seals dry // 57 MM of extension on each side
Equalizer BarGood - no excessive movement
Link / Brand / Part NumberSystem One
Notes - UNDERCARRIAGEMeasurements taken in MM with ultrasonic tool
Pivot ShaftGood - no leaks
Track Shoes Width / Type36” SG
comments, misc. repairs, general remarks
  • Inspected 11-6-18 @ 3,790 SHM
emissions
  • GoodWorking normally
  • GoodOriginal
  • NoT4I
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone