Caterpillar D6T LGP AR

Caterpillar D6T LGP AR

Price
188,000 USD
Year
2011
Working hours
6534 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T LGP AR
CategoryDozers
Serial NumberZJB00210
Unit NumberLKE01295
Catalog NumberCU2041469
Manufacturing Year2011
Hours6534 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$188,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, SBLADE, S
DIFF STEERDIFF STEER
BLADE, DUAL TILTBLADE, DUAL TILT
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
STEER, JOYSTICKSTEER, JOYSTICK
Additional Information*D6T LGP DS TRACTOR
*TRACK, 36" ES (45 SEC)
*GUIDE, TRACK, MODERATE SERVICE
*DRAINS, ECOLOGY, POWERTRAIN
*ALTERNATOR, 150 AMP
*CONTROL AR - RIPPER (NON-VPAT)
*HEATER, ENGINE COOLANT, 120V
*CYLINDER, LIFT WITH LINES - LH
*CYLINDER, LIFT WITH LINES - RH
*LIGHTS 6, BASIC
*ACCUGRADE READY, CAB
LANE 1 ORDER
6S LGP BULLDOZER
SATELLITE PRODUCT LINK
DRAWBAR, RIGID LONG
PACK, DOMESTIC TRUCK
PRICED 07/31/17 CR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • GoodBushings in both dozer lift cylinders mounting yokes are worn. (No action is needed.)
  • Good
  • Good
  • No
blade
  • Good
  • GoodDozer face is getting thin.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front2.062.04
Idlers Front2.102.08
Idlers Rear2.082.06
Links5.185.14210
Pins & Bushings (External).53.53
Segments8.788.701021
Track Roller 11.701.72106108
Track Roller 2177177113113
Track Roller 31.771.77113113
Track Roller 41.751.77111113
Track Roller 51.781.78114114
Track Roller 61.771.78113114
Track Roller 71.761.77112113
Track Roller 81.701.75106111
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Equalizer BarOK.
Pivot ShaftOK.
comments, misc. repairs, general remarks
  • Machine is in good operating condition.
ripper / grapple / winch
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone