Caterpillar D6T-19XL

Caterpillar D6T-19XL

Price
494,410 USD
Year
2018
Working hours
389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T-19XL
CategoryDozers
Serial NumberNDY00358
Unit Number154320PF
Catalog NumberCU4342704
Manufacturing Year2018
Hours389 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$494,410
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationPACK, DOMESTIC TRUCK, MTTT
HANDLES, BASIC
FUEL TANK, BASIC
SCREEN, REAR
HYDRAULICS, WINCH/RIPPER
BASIC ARRANGEMENT
BLADE, 6A XL
6A XL HD BULLDOZER
GUARD, BOTTOM
PRODUCT LINK, CELLULAR PLE641
PA56 WINCH PACKAGE, SLOW SPEED
SEAT, CLOTH, HEATED
FAN, BASIC
UNDERCARRIAGE, HD
TRACK, 560MM / 22" ES HD
FINAL DRIVE, XL
CONTROL, BASIC
REGIONAL PACKAGE, US
FOURTH ROLLER
OIL DRAIN, BASIC
PRECLEANER, BASIC
ENGINE, BASIC
LANE 3 ORDER
FAIRLEAD, 3 ROLLERS
ENGINE COOLANT, STD (-37C)
VISIBILITY ARR, SINGLE CAMERA
AIR CONDITIONER, ROPS
ALTERNATOR, 150 AMP
CERT EMISSIONS, EPA/EU
CYLINDERS, LIFT, STD, XL/XW
ALARM, BACKUP
LIGHTS, 10,PREMIUM,REAR SCREEN
CAB, SINGLE PANE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone