Caterpillar D6T-19XL

Caterpillar D6T-19XL

Price
325,000 USD
Year
2017
Working hours
801 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T-19XL
CategoryDozers
Serial NumberNDY00261
Unit NumberG17-493M
Catalog NumberCU4352038
Manufacturing Year2017
Hours801 h
CountryUnited States
LocationPineville, NC
Pricing
Price Excluding Tax$325,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
DIFF STEERDIFF STEER
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
Additional InformationCAB • AIR • RIPPER HYDS • S/U BLADE • ARO • ULTRA LOW SULFUR DIESEL FUEL

ACCUGRADE READY
6SU XL BULLDOZER
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
CAB, SINGLE PANE
CYLINDERS, LIFT, STD, XL/XW
DRAWBAR, RIGID SHORT
ENGINE COOLANT, STD (-37C)
ENGINE S/N SYE20164
ENGINE, BASIC
FAN, BASIC
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, BASIC
LANE 3 ORDER
HYDRAULICS, RIPPER
LIGHTS, 6, BASIC
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE641
PRODUCT LINK, SATELLITE PLE631
SEAT, AIR SUSPENSION
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, HD
REGIONAL PACKAGE, US
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPlatform grab hanles bent
  • Good
  • Good
  • GoodC frame paint worn off
  • Good
  • Good
  • Good
  • Good
  • YesClean and degrease
safety items
  • Good
  • Good
  • Good
  • GoodErops
  • GoodJuly 2017
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairActive blade inertial sensor calibration
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 180 hours ago
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • GoodPedal
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • FairFlip center and replace corners next service
  • Good
  • Good
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front198.33
Front Idler258
Links130.56
Pins & Bushings (External)71.912
Rear Idler24.54
Track Roller 1168
Track Roller 2168
Track Roller 3168
Track Roller 4168
Track Roller 5168
Track Roller 6168
Track Shoes (Width)24" 6818
Equalizer BarGood
Pivot ShaftGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone