Caterpillar D6RXW

Caterpillar D6RXW

Price
94,999 USD
Year
2005
Working hours
7234 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6RXW
CategoryDozers
Serial NumberAEP00529
Unit NumberAEP529
Catalog NumberCU2538328
Manufacturing Year2005
Hours7234 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax$94,999
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
Additional InformationOROPS, SEMI U BLD, DRAWBAR, DIFF STR, 30" PADS
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Good
  • Good
  • FairLIGHT SURFACE RUST AND PAINT CHIPS OVER MACHINE
  • Good
  • Good
  • Good
  • Good
  • FairDECALS FADED AND SCRATCHED
  • GoodSTACKED COUNTERWEIGHT OVER REAR DRAW BAR
  • Good
  • Good
safety items
  • Yes
  • GoodWORKING
gauges, operator station, console
  • FairBACKREST WEAR, ARMREST LOOSE
  • GoodMIRROR IN PLACE
  • Good
  • GoodEMS WARNING LIGHTS WORKING
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • POWERED BY 200HP CAT C-9. 6-CYLINDER TURBO DIESEL
  • WARNING LIGHT GOES OUT WHEN STARTED
  • Good
  • GoodSTARTS AND RUNS GOOD
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • FairBATTERY CHARGE WARNING LIGHT ON
  • GoodNEWER BATTERIES
  • Good
  • Good
  • Yes
transmission
  • Good
  • GoodSHIFTED GOOD THROUGH SPEEDS
  • Good
  • GoodPOWERTRAIN TEMP GAUGE WORKING
  • Good
  • Good
  • YesIS WET IN POWER TRAIN FILTER HYDRAULIC AREA, RIGHT SIDE OF OPERATOR STATION, LEAKING DOWN SIDE OF MACHINE, (NEEDS CLEANING TO PINPOINT)
  • SPINS TRACKS IN A PILE ON 1ST
steering
  • Good
  • FairHAS PLAY IN DIFFERENTIAL STEERING CONTROLS
  • GoodSTEERS GOOD
hydraulics
  • FairHAS SOME PLAY IN PILOT OPERATED JOYSTICK CONTROL
  • Good
  • GoodBOTH DRY
  • GoodHYDRAULIC FUNCTIONS OPERATE GOOD
  • GoodDRY
blade
  • FairHAS GOOD LIFE LEFT, BEEN FLIPPED
  • GoodLIGHT DENTS AND WEAR IN LOWER FACE
  • FairTILT CYLINDER AND TILT ARM MOUNTING PINS SHOW 3/8" PLAY
  • Good
  • Good
  • GoodALL TRUNNION HAVE CAP SHIMS TO ADJUST WHEN NEEDED
  • 117Ft WIDE SEMI U BLADE
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoSYSTEM 1 UNDERCARRIAGE
Average Life Remaining - UNDERCARRIAGE62%
Notes - UNDERCARRIAGE41-LINK
Carrier Rollers Front1941772064
Idlers Front2526816
Idlers Rear2223
Links13313388
Pins & Bushings (External)71712424
Track Roller 438358876
comments, misc. repairs, general remarks
  • RUNS AND OPERATES GOOD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone