Caterpillar D6RIIIXL

Caterpillar D6RIIIXL

Price
137,500 USD
Year
2006
Working hours
7713 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6RIIIXL
CategoryDozers
Serial NumberGJB00288
Unit Number181U044
Catalog NumberCU4355709
Manufacturing Year2006
Hours7713 h
CountryUnited States
LocationHannibal, MO
Pricing
Price Excluding Tax$137,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
FAIRLEADFAIRLEAD
RIPPER, MULTI SHRIPPER, MULTI SH
SWEEPSSWEEPS
Additional InformationPICTURES AS OF: 10/25/18 at 7710 HOURS

XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • GoodNew decals installed
  • Good
  • Good
  • Good
  • GoodMinor bends.
  • Good
  • Good
  • Good
  • Good
  • FairFaded, some scratches.
  • Good
  • GoodStraight
  • Good
  • Good
  • Good
  • Overall straight clean tractor
safety items
  • Good
  • Good
  • Good
  • GoodJanuary 2006.
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCold air.
  • Good
  • Good
  • GoodNew floor mat.
  • Good
  • Good
  • FairDirty, some sagging.
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM weather band.
  • Good
  • GoodManual suspension cloth seat. GC.
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • GoodELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Engine starts and runs correctly.
  • Normal
cooling system
  • GoodNew belts
  • Good
  • Good
  • GoodMechanical fan drive.
  • Good
  • Good
  • Good
  • GoodNewer water pump.
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
steering
  • Good
  • GoodMinor play in diff steer lever.
  • Good
  • Machine steers correctly.
brake
  • Good
  • Good
  • 2nd
hydraulics
  • Good
  • FairMinor leaks at rod seals.
  • FairSome play in yokes/bearings.
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good80% edges have been flipped.
  • Good
  • GoodNew push arm knuckle bearing.
  • Good
  • Good
  • FairNoticeable wear in link.
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • YesMagnets looked normal, minor fines.
  • No leaks.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front180183.53620
Idlers Front25.522.2200
Idlers Rear2622.5245
Links39.138.93740
Pins & Bushings (External)10.710.25563
Pins & Bushings (Internal)8148141010
Segments224.5224,511
Track Roller 135.335.36969
Track Roller 237.136.66264
Track Roller 335.334.06974
Track Roller 434.534.57272
Track Roller 534.334.37373
Track Roller 635.133.37077
Track Roller 747.547.511
Track Shoe Grouser Height62.5634241
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Bottom RollersNew RH/LH #7 rollers
Cannon / Track AdjusterGood - New seals.
Equalizer BarGood - no excessive movement - new center bearings and pin - new outer seals
Idlers / TypeAftermarket idlers.
Link / Brand / Part NumberDCF 1-0781 Links
Pivot ShaftGood - RH side has a new shaft and has been re-sealed
SegmentsNew sprocket segments
Track Shoes Width / Type24" SG
comments, misc. repairs, general remarks
  • Inspected 9-10-18 at 7710 hours.
ripper / grapple / winch
  • GoodSome scratches/gouges.
  • Good
  • Good
  • Good
  • FairTips show some wear, 50% remaining.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone