Caterpillar D6RIIIXL

Caterpillar D6RIIIXL

Price
149,900 USD
Year
2006
Working hours
9420 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6RIIIXL
CategoryDozers
Serial NumberGJB00346
Unit Number16G00632
Catalog NumberCU2442733
Manufacturing Year2006
Hours9420 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$149,900
Tax-
Price Including Tax-
Features
Additional InformationD6R XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Several minor dings- paint faded, scratched, chipped.
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Poornot functional
gauges, operator station, console
  • Good
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good cab interior- good AC, op. guide, several loose trim pieces.
engine
  • GoodCold starts fair- good power after warm up.
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
cooling system
  • Good
  • Good
  • Good
  • Fairseveral fins dented
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Shifts well- strong pusher- MVP trans controls and programable shifting all fully functional.
steering
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Machine is equipped with Cat (280-4166) auxilliary hydraulic controls plumbed to rear.
blade
  • Good
  • Good
  • Good
  • Good
  • Goodseveral minor face dings
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGERecent major UC service.
Carrier Rollers52.2mm at 27% worn
Notes - UNDERCARRIAGECTS on 11-14-2016
Notes - UNDERCARRIAGE 1Several minor front guiding guard edge bends.
Pins & Bushings (External)30% worn
Links41.540.91519
Pins & Bushings (External)12.612.71816
Track Roller 145.745.71313
Track Roller 246.246.01012
Track Roller 345.945.91212
Track Roller 446.446.488
Track Roller 546.345.9912
Track Roller 646.946.468
Track Roller 745.445.51615
Track Frame - LeftGood
comments, misc. repairs, general remarks
  • Billings store 11-14-2016
  • S-D-S-D-S-D-S bottom roller configuration.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone