Caterpillar D6RIIILGP

Caterpillar D6RIIILGP

Price
169,700 USD
Year
2006
Working hours
7386 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6RIIILGP
CategoryDozers
Serial NumberWRG00268
Unit Number16G00633
Catalog NumberCU2445427
Manufacturing Year2006
Hours7386 h
CountryUnited States
LocationGreat Falls, MT
Pricing
Price Excluding Tax$169,700
Tax-
Price Including Tax-
Features
Additional InformationD6R LGP 2006
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSun faded and lower end chips
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Nice cab with recent new floor mat, MVP trans controls, diff steer, AC.
engine
  • Good
  • Good
  • Good
  • Goodcold starts well- good power
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Trans shifts well in all ranges- MVP controls fully functional.
steering
  • Good
  • Good
  • Good
  • Steers well
hydraulics
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Straight blade assembly off for transport purpose- recent new blade tilt wiper seal.
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Links38.838.31821
Pins & Bushings (External)13.112.82028
Track Roller 139.139.44644
Track Roller 241.141.33534
Track Roller 340.841.13635
Track Roller 541.443.23424
Track Roller 641.741.83231
Track Roller 741.541.63433
Track Roller 841.439.23446
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEAll in MM with CTS- except track pads on 11-18-2016 at 7186 hours. No leaks or damage observed.
Carrier RollersAvg= 47.2mm at 5% worn
Equalizer BarGood- dry center bearing
Notes - UNDERCARRIAGEPosistion number 4 covered by guiding guard- visual inspection shows similar wear to others
Pivot ShaftGood- dry seals
comments, misc. repairs, general remarks
  • Billings store 11-18-2016
  • Straight blade with single tilt and push arms are stored outside East gate on South side.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone