Caterpillar D6R

Caterpillar D6R

Price
197,146 USD
Year
2011
Working hours
3820 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6R
CategoryDozers
Serial NumberS6X00558
Unit NumberBXO5949
Catalog NumberCU4344867
Manufacturing Year2011
Hours3820 h
CountryNetherlands
LocationVlissingen
Pricing
Price Excluding Tax$197,146
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BLADE, SBLADE, S
Additional InformationErops Cab, A/C, Lame 6SU tilt, Hydraulics ripper, CAT Ripper, Complete new U/C, 560mm shoes, Lighting
Tires UC @ 100%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTAFRIC EQUIPMENTSee InventoryWebsiteSelect contact
Mohamed ALAFIFI
Cameroon
Telephone:+212 60885 5505
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone