Caterpillar D6NXLVPA

Caterpillar D6NXLVPA

Price
202,500 USD
Year
2014
Working hours
2472 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXLVPA
CategoryDozers
Serial NumberPER00724
Unit NumberNGN0040
Catalog NumberCU2137971
Manufacturing Year2014
Hours2472 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$202,500
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

AIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, HD PACKAGE
CAB(STD)
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
CONTROL, DUAL, CAB
D6NXL 2014
DEMAND FAN STANDARD
DUAL CONTROL PACKAGE
EMA
ENCLOSURE(STD)
FENDER(STD)
FINAL DRIVE(STD)
GUARD GUIDING, FRONT AND REAR
GUARD STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
HYDRAULICS, 4 VALVE, 6VPAT
LANE 3 ORDER
NO GUARD
PACK-DISMOUNTED OR N.I. BLADE
PTO FILTER, WINCH
RADIATOR, TRASH RESISTANT
REGIONAL PACKAGE ADSD-N
SAFETY HANDLE, NO SWEEPS
SCREEN, PROTECTIVE, CAB
SEAT, STANDARD
STANDARD PACKAGE, XL
TANK FUEL, STANDARD
TRACK, 24", ES, XL
UNDERCARRIAGE, XL SYSTEMONE
WARNING DECALS, AINSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone