Caterpillar D6NXLVPA

Caterpillar D6NXLVPA

Price
230,000 USD
Year
2015
Working hours
2196 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXLVPA
CategoryDozers
Serial NumberPER00850
Unit NumberNGN0533
Catalog NumberCU2235040
Manufacturing Year2015
Hours2196 h
CountryUnited States
LocationDodge City, KS
Pricing
Price Excluding Tax$230,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

FENDER(STD)
TRACK, 24" ES XL S1
DEMAND FAN STANDARD
EMA
ENCLOSURE(STD)
AIR CLEANER, STANDARD
DUAL CONTROL PACKAGE
FINAL DRIVE(STD)
STANDARD PACKAGE, XL
TANK FUEL, STANDARD
WARNING DECALS, ANSI
D6NXL 2015
CATERPILLAR PRODUCT LINK 321
CAB(STD)
ARO INSTALLATION, VPAT
GUARD, VPAT, HEAVY DUTY, PKG
COLD WEATHER, 120V, PACKAGE
HYDRAULICS, 4 VALVE, 6VPAT
GUARD STANDARD
GUARD GUIDING, FRONT AND REAR
BLADE, 129" ARO XL
SEAT, STANDARD
PTO FILTER, NO WINCH
GUARD, REAR, STANDARD
SAFETY HANDLE, NO SWEEPS
COMPLETE STORAGE PROTECTION
PACK-DISMOUNTED OR N.I. BLADE
HYDRAULIC OIL, STANDARD
CONTROL, DUAL, CAB
REGIONAL PACKAGE ADSD-N
RADIATOR, TRASH RESISTANT
RADIO, AM/FM/AUX/USB/BLUETOOTH
BULLDOZER, VPAT XL, HD PACKAGE
LANE 3 ORDER
UNDERCARRIAGE, XL SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone