Caterpillar D6NXL

Caterpillar D6NXL

Price
285,600 USD
Year
2014
Working hours
2204 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER00575
Unit Number13V01017
Catalog NumberCU2336460
Manufacturing Year2014
Hours2204 h
CountryUnited States
LocationYakima, WA
Pricing
Price Excluding Tax$285,600
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
ARO INSTALLATION, VPAT
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, STD PKG
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
NO GUIDING GUARD
PACK-DISMOUNTED OR N.I. BLADE
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
RIPPER, TEETH CURVED, PACKAGE
SAFETY HANDLE, NO SWEEPS
SEAT, STANDARD
STANDARD PACKAGE, XL
TANK FUEL, STANDARD
TRACK, 24", ES, XL
UNDERCARRIAGE, XL SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone