Caterpillar D6NXL

Caterpillar D6NXL

Price
225,000 USD
Year
2014
Working hours
2754 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER00671
Unit Number430467T
Catalog NumberCU2038018
Manufacturing Year2014
Hours2754 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Additional Information0P0800/1956 GD 10/18/17
AIR CLEANER, STANDARD
AM/FM RADIO / CD PLAYER
ARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY
BLADE, 129" ARO XL
BULLDOZER 6VPAT, XL
BULLDOZER, VPAT XL, STD PKG
C6.6 ENGINE
CAB (STD)
CAB, PROTECTION PACKAGE
CATERPILLAR PRODUCT LINK 321
CELL BOOSTER
COLD WEATHER, 120V, PACKAGE
COVER
COVER, CONSOLE, RIPPER
DEMAND FAN STANDARD
DOORS, ENGINE, STANDARD
ENCLOSURE (STD)
ETHER STARTING AID
FENDERS (STD)
FINAL DRIVE (STD)
GRILL, FRONT LOUVERED, STDR
GUARD GUIDING CENTER, HD
GUARD, CRANKCASE, STDR
GUARD, FRONT LINES, XL, STD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HEATER, ENGINE COOL, 120V
HEAVY DUTY ROCK GUARDS@ 1319 HRS
HYDRAULIC OIL, STANDARD
HYDRAULICS, 4V, 6VPAT
PTO FILTER, NO WINCH
QUICK-EVAC SYSTEM
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
RIPPER, TEETH STRAIGHT, PKG
SCREEN, PROTECTIVE, CAB
SEAT, STANDARD
STANDARD PACKAGE, XL
STARTER, HEAVY DUTY
SWEEPS, CAB
TANK FUEL, STANDARD
TRACK, 24", ES, XL, HD
TRIMBLE BASE KIT
UNDERCARRIAGE, HEAVY DUTY, XL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone