Caterpillar D6NXL

Caterpillar D6NXL

Price
198,000 USD
Year
2015
Working hours
2728 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER00805
Unit Number181U025
Catalog NumberCU4342480
Manufacturing Year2015
Hours2728 h
CountryUnited States
LocationCedar Rapids, IA
Pricing
Price Excluding Tax$198,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
BLADE, SBLADE, S
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
SWEEPSSWEEPS
SCREENSSCREENS
Additional InformationPICTURES AS OF: 8/27/18 2653 HOURS

ACCUGRADE READY
AIR SUSPENSION SEAT
BLADE SHAKE
XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • FairMinor scratches, fading, peeling.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome minor scratches.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • GoodJanuary 2014
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCold air.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCloth air ride seat.
  • Good
  • Good
  • Yes
  • YesParts CD.
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • Engine starts and runs correctly.
  • Normal, 84 psi.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good1970 rpm stall speed.
  • Good
  • Good
  • Yes
  • Yes
  • Yes
steering
  • GoodMachine steers correctly, smooth/quiet.
  • Good
  • Good
brake
  • Good
  • Good
  • 1.5
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulic functions operate correctly.
blade
  • Good
  • Good
  • Good80% remaining, edges have been flipped.
  • Good
  • Good
  • Good
  • Good
  • 129” wide. Blade in GC, pins/bushings are tight.
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Oil levels are good, no leaks.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1761771513
Idlers Front27272424
Idlers Rear26.526.52020
Links34.834.34045
Pins & Bushings (External)8.69.75648
Pins & Bushings (Internal)76176122
Segments203.5203.54949
Track Roller 139.140.14436
Track Roller 240.140.63632
Track Roller 339.439.94238
Track Roller 4GuardGuard
Track Roller 539.439.64240
Track Roller 639.140.44434
Track Roller 737.137.36058
Track Shoe Grouser Height72.673.25648
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Bottom RollersCAT single/double flange.
Cannon / Track AdjusterGC, no leaks.
Carrier RollersCAT 353-8671
Equalizer BarGC, pins and bushings are tight.
Link / Brand / Part NumberCAT 106-1626
Pivot ShaftGC, no leaks.
SegmentsFair condition.
Track Shoes Width / Type23.5” extreme service.
comments, misc. repairs, general remarks
  • Inspected 8-27-18 @ 2653 hrs.
emissions
  • GoodPassed: After-treatment regeneration system test
  • GoodOriginal DPF.
  • No
ripper / grapple / winch
  • Good87” beam.
  • Good
  • Good
  • Good
  • GoodThree shank ripper.
  • S/N - S9B00543. D6N ripper, 3 shanks installed.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone