Caterpillar D6NXL

Caterpillar D6NXL

Price
245,500 USD
Year
2015
Working hours
2539 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER00873
Unit Number437452T
Catalog NumberCU2371302
Manufacturing Year2015
Hours2539 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$245,500
Tax-
Price Including Tax-
Features
Additional InformationC6.6 ENGINE
CATERPILLAR PRODUCT LINK 321
REGIONAL PACKAGE ADSD-N
STANDARD PACKAGE, XL
ENCLOSURE (STD)
FENDERS (STD)
FINAL DRIVE (STD)
CAB (STD)
RIPPER READY PACKAGE
HYDRAULICS, 4V, 6VPAT
COVER, CONSOLE, RIPPER
AIR CLEANER, STANDARD
DEMAND FAN STANDARD
RADIATOR, STANDARD
UNDERCARRIAGE, HEAVY DUTY, XL
TRACK, 24", ES, XL, HD
HYDRAULIC OIL, STANDARD
GUARD GUIDING CENTER, HD
HEATER, ENGINE COOL, 120V
COLD WEATHER, 120V, PACKAGE
BATTERY, HEAVY DUTY
ETHER STARTING AID
SEAT, STANDARD
STARTER, HEAVY DUTY
TANK FUEL, STANDARD
ARO INSTALLATION, VPAT
BULLDOZER, VPAT XL, STD PKG
PTO FILTER, NO WINCH
GUARD, FRONT LINES, XL, STD
BULLDOZER 6VPAT, XL
COVER
DOORS, ENGINE, STANDARD
CAB, PROTECTION PACKAGE
SCREEN, PROTECTIVE, CAB
BLADE, 129" ARO XL
RIPPER, TEETH STRAIGHT, PKG
GUARD, CRANKCASE, STDR
GRILL, FRONT LOUVERED, STDR
SWEEPS, CAB
GUARD, VPAT, STANDARD, PACKAGE
***DO NOT EXCLUDE-SPCL FREIGHT
GUARD, REAR, STANDARD
AM/FM RADIO / CD PLAYER
0P0800/1362 GD 2/6/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone