Caterpillar D6NXL

Caterpillar D6NXL

Price
270,000 USD
Year
2013
Working hours
1121 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER00425
Unit NumberPER425
Catalog NumberCU1941325
Manufacturing Year2013
Hours1121 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$270,000
Tax-
Price Including Tax-
Features
Additional InformationSTANDARD PACKAGE, XL
RIPPER READY PACKAGE
AIR CLEANER, STANDARD
DEMAND FAN STANDARD
RADIATOR, STANDARD
UNDERCARRIAGE, HEAVY DUTY, XL
TRACK, 24", ES, XL, HD
NO GUIDING GUARD
COLD WEATHER, 120V, PACKAGE
SEAT, STANDARD
CATERPILLAR PRODUCT LINK 321
ARO INSTALLATION, VPAT
MAINTENANCE PACKAGE
BULLDOZER, VPAT XL, HD PACKAGE
RIPPER, TEETH STRAIGHT, PKG
GRID, SANDBLAST
PACK-DISMOUNTED OR N.I. BLADE
BLADE, 129" ARO XL
GUARD, VPAT, STANDARD, PACKAGE
CAB, PROTECTION PACKAGE
COMPLETE STORAGE PROTECTION
GUARD, REAR, STANDARD
HYDRAULIC OIL, STANDARD
REGIONAL PACKAGE ADSD-N
LANE 3 ORDER
PTO FILTER, NO WINCH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone