Caterpillar D6NXL

Caterpillar D6NXL

Price
389,200 USD
Year
2017
Working hours
679 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberGB600551
Unit Number152510PF
Catalog NumberCU4343391
Manufacturing Year2017
Hours679 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$389,200
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
ENGINEENGINE
Additional InformationBLADE, 129" ARO XL
KIT VISIBILITY, SINGLE CAMERA
ACCUGRADE RADIO AND MEASURE UP
RADIATOR, STANDARD
TANK FUEL, STANDARD
DEMAND FAN STANDARD
AIR CLEANER, STANDARD
BULLDOZER VPAT XL, GRADE W/3D
GUARD, REAR, STANDARD
PTO FILTER, NO WINCH
PRODUCT LINK, CELLULAR PLE641
GUARD, VPAT, HEAVY DUTY, PKG
COLD WEATHER, 120V, PACKAGE
LIGHTS, GRADE W/3D
TRACK, 24", ES, XL, HD
ARO INSTALLATION, VPAT
STANDARD PACKAGE, XL
RIPPER READY PACKAGE
HYDRAULIC OIL, STANDARD
NO GUIDING GUARD
CAB COMFORT PACKAGE
UC, XL, HEAVY DUTY
COMPLETE STORAGE PROTECTION
CREDIT, GRADE W/3D
PACK-DISMOUNTED OR N.I. BLADE
LANE 3 ORDER
.
REGIONAL PACKAGE, AM-N
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone