Caterpillar D6NXL

Caterpillar D6NXL

Price
On Request
Year
2014
Working hours
3004 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER00608
Unit NumberPER00608
Catalog NumberCU4351605
Manufacturing Year2014
Hours3004 h
CountryGermany
LocationWiedemar
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 90 %
OPERATING WEIGHT: 17 T
UNDERCARRIAGE TRACK LINKS: 90 %
ENGINEPOWER: 152 HP
UNDERCARRIAGE CARRIER ROLLERS: 90 %
BLADE CONDITION: 65 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 90 %
UNDERCARRIAGE TRACK ROLLERS: 90 %
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE IDLERS BACK: 90 %
UNDERCARRIAGE IDLERS FRONT: 90 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone