Caterpillar D6NXL

Caterpillar D6NXL

Price
230,368 USD
Year
2017
Working hours
2503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberGB600470
Unit NumberE135468
Catalog NumberCU2574990
Manufacturing Year2017
Hours2503 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$230,368
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONING
HEATER
ENGINE TIER RATING: T4F
TRACK SHOE WIDTH/TYPE: 24" ES XL HD
ROPS: T4F
XR / XL: XL
PRODUCT LINK: T4F
HIGH DRIVE / LOW DRIVE: HIGH DRIVE
BLADE TYPE: 129" ARO XL
NUMBER OF SHANKS: 3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone