Caterpillar D6NXL

Caterpillar D6NXL

Price
203,500 USD
Year
2014
Working hours
1902 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER00566
Unit Number181U040
Catalog NumberCU4351459
Manufacturing Year2014
Hours1902 h
CountryUnited States
LocationUrbana, IL
Pricing
Price Excluding Tax$203,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
BLADE, SBLADE, S
DIFF STEERDIFF STEER
Additional InformationPICTURES AS OF: 12/28/18 1903 HOURS

ACCUGRADE READY
AIR SUSPENSION SEAT
BLADE SHAKE
PRE LUBE SYSTEM
XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • GoodBatteries are clean and secured.
  • GoodStraight and secured.
  • Good
  • GoodMinor fading.
  • Good
  • GoodSome loosenes in door latch striker RH side.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • GoodAugust 2013.
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good1903 hrs.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesParts CD.
  • Yes
engine
  • Good
  • GoodELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • Yes
  • Normal, 81 psi.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • No
  • Machine drives and shifts correctly.
steering
  • Good
  • Good
  • Good
  • Machine steers correctly.
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • GoodMinor movement.
  • Good80% remaining, not flipped.
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Yes
  • Oil levels are good, oil looks clean.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1771771313
Idlers Front494966
Idlers Rear494966
Links34.034.02727
Pins & Bushings (External)11.211.22424
Segments2122121212
Track Roller 139.940.13230
Track Roller 241.741.42022
Track Roller 341.740.92025
Track Roller 4GuardGuard
Track Roller 541.941.71820
Track Roller 641.741.42022
Track Roller 740.640.62727
Track Shoe Grouser Height70.169.32325
Track Frame - LeftGood
Track Frame - RightGood
Bottom RollersCAT system-one.
Cannon / Track AdjusterGood, no leaks, chrome sleeves in GC.
Carrier RollersCAT system-one.
Equalizer BarGood condition, minimal wear/movement in pins.
Idlers / TypeCAT system-one relieved center tread.
Link / Brand / Part NumberCAT system-one.
Pivot ShaftGood, no leaks.
SegmentsGC
Track Shoes Width / Type24"
comments, misc. repairs, general remarks
  • Inspected 12-28-18 at 1903 hrs.
emissions
  • Good
  • GoodOriginal DPF.
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone