Caterpillar D6NXL

Caterpillar D6NXL

Price
343,954 USD
Year
2015
Working hours
1417 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER01017
Unit Number439188T
Catalog NumberCU2569945
Manufacturing Year2015
Hours1417 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$343,954
Tax-
Price Including Tax-
Features
Additional InformationC6.6 ENGINE
CATERPILLAR PRODUCT LINK 321
REGIONAL PACKAGE ADSD-N
STANDARD PACKAGE, XL
ENCLOSURE (STD)
FENDERS (STD)
FINAL DRIVE (STD)
CAB (STD)
RIPPER READY PACKAGE
HYDRAULICS, 4V, 6VPAT
COVER, CONSOLE, RIPPER
ENGINE US
AIR CLEANER, STANDARD
DEMAND FAN STANDARD
RADIATOR, STANDARD
UNDERCARRIAGE, HEAVY DUTY, XL
GUARD GUIDING CENTER, HD
TRACK, 24", ES, XL, HD
COLD WEATHER, 120V, PACKAGE
HYDRAULIC OIL, STANDARD
ETHER STARTING AID
HEATER, ENGINE COOL, 120V
STARTER, HEAVY DUTY
BATTERY, HEAVY DUTY
ARO INSTALLATION, VPAT
SEAT, STANDARD
PTO FILTER, NO WINCH
TANK FUEL, STANDARD
BULLDOZER 6VPAT, XL
BULLDOZER, VPAT XL, STD PKG
DOORS, ENGINE, STANDARD
GUARD, FRONT LINES, XL, STD
RIPPER, TEETH STRAIGHT, PKG
CAB, PROTECTION PACKAGE
COVER
BLADE, 129" ARO XL
GUARD, VPAT, STANDARD, PACKAGE
GUARD, CRANKCASE, STDR
SCREEN, PROTECTIVE, CAB
SWEEPS, CAB
AM/FM RADIO-CD PLAYER
***DO NOT EXCLUDE-SPCL FREIGHT
GRILL, FRONT LOUVERED, STDR
GUARD, REAR, STANDARD
0P0720
74100-244 TRIMBLE BASE KIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone