Caterpillar D6NXL

Caterpillar D6NXL

Price
276,600 USD
Year
2015
Working hours
1977 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER01025
Unit Number439186T
Catalog NumberCU2356430
Manufacturing Year2015
Hours1977 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$276,600
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
AM/FM RADIO-CD PLAYER
ARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY
BLADE, 129" ARO XL
BULLDOZER 6VPAT, XL
BULLDOZER, VPAT XL, STD PKG
C6.6 ENGINE
CAB (STD)
CAB, PROTECTION PACKAGE
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
COVER
COVER, CONSOLE, RIPPER
DEMAND FAN STANDARD
DOORS, ENGINE, STANDARD
ENCLOSURE (STD)
ENGINE US
ETHER STARTING AID
FENDERS (STD)
FINAL DRIVE (STD)
GRILL, FRONT LOUVERED, STDR
GUARD GUIDING CENTER, HD
GUARD, CRANKCASE, STDR
GUARD, FRONT LINES, XL, STD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HEATER, ENGINE COOL, 120V
HYDRAULIC OIL, STANDARD
HYDRAULICS, 4V, 6VPAT
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
RIPPER, TEETH STRAIGHT, PKG
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SCREEN, PROTECTIVE, CAB
SEAT, STANDARD
STANDARD PACKAGE, XL
STARTER, HEAVY DUTY
SWEEPS, CAB
TANK FUEL, STANDARD
TRACK, 24", ES, XL, HD
TRIMBLE BASE KIT
UNDERCARRIAGE, HEAVY DUTY, XL
0P0800/1123 KC 2/21/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone