Caterpillar D6NXL

Caterpillar D6NXL

Price
236,000 USD
Year
2015
Working hours
1925 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER00912
Unit NumberPER00912
Catalog NumberCU2420649
Manufacturing Year2015
Hours1925 h
CountryUnited States
LocationKingsport, TN
Pricing
Price Excluding Tax$236,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
ENGINEENGINE
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, HD PACKAGE
CATERPILLAR D6N XL TRACTOR
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
EQUIPPED WITH CAT PRODUCT LINK
GUARD GUIDING CENTER, HD
GUARD STANDARD, FAST FILL
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
MAINTENANCE PACKAGE
PACK-DISMOUNTED OR N.I. BLADE
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
SAFETY HANDLE, NO SWEEPS
SEAT, HEATED & VENTILATED
STANDARD PACKAGE, XL
TRACK, 24", ES, XL, HD
UNDERCARRIAGE, HEAVY DUTY, XL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone