Caterpillar D6NXL

Caterpillar D6NXL

Price
221,076 USD
Year
2016
Working hours
2096 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberGB600277
Unit NumberE131312
Catalog NumberCU2346906
Manufacturing Year2016
Hours2096 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$221,076
Tax-
Price Including Tax-
Features
Accessories
FAST FUELFAST FUEL
Additional InformationAIR CONDITIONING
BLADE TYPE: 129" ARO XL VPAT XL HD
ENGINE TIER RATING: T4F
GPS READY
HIGH DRIVE / LOW DRIVE: HIGH DRIVE
NUMBER OF SHANKS: 3
RIPPER, MS
TRACK SHOE WIDTH/TYPE: 24" EX X; JD
XR / XL: XL
HEATER
PRODUCT LINK: T4F
ROPS: T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone