Caterpillar D6NXL

Caterpillar D6NXL

Price
225,000 USD
Year
2014
Working hours
1156 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER00492
Unit NumberPER00492
Catalog NumberCU2423645
Manufacturing Year2014
Hours1156 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY, PACKAGE
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, HD PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
ENGINE C6.6 ETAD
GUARD GUIDING CENTER, HD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PTO FILTER, NO WINCH
RADIATOR, STANDARD
SAFETY HANDLE, NO SWEEPS
SEAT, STANDARD
STANDARD PACKAGE, XL
TANK FUEL, STANDARD
TRACK, 24", ES, XL, HD
UNDERCARRIAGE, HEAVY DUTY, XL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone