Caterpillar D6NLGPCA

Caterpillar D6NLGPCA

Price
162,162 USD
Year
2015
Working hours
4663 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGPCA
CategoryDozers
Serial NumberPBA02796
Unit Number006009735
Catalog NumberCU4326923
Manufacturing Year2015
Hours4663 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$162,162
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BATTERY, STANDARD, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CATERPILLAR PRODUCT LINK 321
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
ENGINE US
GUARD GUIDING, CENTER
GUARD STANDARD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
NO REAR ATTACHMENT PACKAGE
PACK-DISMOUNTED OR N.I. BLADE
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
SAFETY HANDLE, NO SWEEPS
SEAT, STANDARD
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", MS, LGP
UNDERCARRIAGE, SYSTEMONE, LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone