Caterpillar D6NLGP

Caterpillar D6NLGP

Price
180,521 USD
Year
2014
Working hours
4151 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA01972
Unit NumberPBA01972
Catalog NumberCU4356071
Manufacturing Year2014
Hours4151 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$180,521
Tax (19%)$34,299
Price Including Tax$214,820
Features
Additional InformationUNDERCARRIAGE TRACK BUSHINGS: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
OPERATING WEIGHT: 19.5 T
ENGINEPOWER: 152 HP
UNDERCARRIAGE IDLERS BACK: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 100 %
UNDERCARRIAGE IDLERS FRONT: 80 %
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
TRACK SHOES (PADS) WIDE: 840 MM
BLADE CONDITION: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone