Caterpillar D6NLGP

Caterpillar D6NLGP

Price
190,000 USD
Year
2013
Working hours
4830 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA00910
Unit NumberM016036
Catalog NumberCU2254976
Manufacturing Year2013
Hours4830 h
CountryUnited States
LocationGrand Forks, ND
Pricing
Price Excluding Tax$190,000
Tax-
Price Including Tax-
Features
Additional InformationARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
DIRECT DRIVE FAN, REVERSING
GUARD GUIDING, CENTER
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
PTO FILTER, NO WINCH
RIPPER READY PACKAGE
SAFETY HANDLE, NO SWEEPS
SEAT, HEATED & VENTILATED
TRACK, 34" ES (46 SEC)
U/C% REMAINING @ 2,786 HOURS - LINKS @ 76%, BUSHINGS @ 64%, SHOES @ 88%, IDLERS @ 85%, CARRIERS @ 82%, ROLLERS @ 84%, SPROCKETS @ 92%
UNDERCARRIAGE, SYSTEMONE, LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone