Caterpillar D6NLGP

Caterpillar D6NLGP

Price
225,000 USD
Year
2016
Working hours
4509 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberMG500808
Unit NumberMG500808
Catalog NumberCU4356186
Manufacturing Year2016
Hours4509 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT, LGP, HD, PKG
CAB STANDARD PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
GRID, SANDBLAST
GUARD GUIDING, CENTER
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PRECLEANER, TURBINE W/SCREEN
PRODUCT LINK, CELLULAR PL641
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
SCREEN, REAR
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", ES, LGP
UC, LGP, SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone