Caterpillar D6NLGP

Caterpillar D6NLGP

Price
189,750 USD
Year
2015
Working hours
3323 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA03039
Unit Number181U035
Catalog NumberCU4349888
Manufacturing Year2015
Hours3323 h
CountryUnited States
LocationPeoria, IA
Pricing
Price Excluding Tax$189,750
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
BLADE, SBLADE, S
DIFF STEERDIFF STEER
SWEEPSSWEEPS
SCREENSSCREENS
Additional InformationPICTURES AS OF: 8/20/18 3050 HOURS

LGP
ACCUGRADE READY
AIR SUSPENSION SEAT
BLADE SHAKE
BLUETOOTH RADIO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • Good
  • GoodRR top corner dented.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint worn, surface rust.
  • Good
  • Good
  • FairPaint worn, surface rust.
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCooling correctly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairStained/dirty.
  • Good
  • Good
  • Good
  • Good
  • GoodPioneer CD, AM/FM.
  • GoodCouple small holes in seat, minor stain.
  • GoodCloth air ride seat.
  • Good
  • Good
  • Yes
  • YesParts CD.
  • No
engine
  • Good
  • GoodELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • Engine starts and runs correctly.
  • Normal, 89 psi.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • GoodMechanical belt drive.
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • GoodNew 10-9-18
  • Good
  • Good
  • Good
  • Good
  • No
  • YesNo bottle installed.
transmission
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good1960 rpm stall speed.
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
  • Machine drives and shifts correctly.
steering
  • Good
  • Good
  • GoodSmooth-quiet.
  • Machine steers correctly.
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • FairSeveral dents LH side of blade.
  • FairSome wear/play in C-frame pins/bearings.
  • Good50% remaining.
  • Good
  • GoodMinor wear, shims available.
  • GoodMinor wear in cylinder pins and bearings, not excessive.
  • Good
  • GoodMinor wear/play in link pins/bearings.
final drives
  • Good
  • Good
  • Yes
  • Oil levels good.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1711723732
Idlers Front4447.54618
Idlers Rear48481414
Links32.532.74240
Pins & Bushings (External)10.210.44642
Pins & Bushings (Internal)76176122
Segments2062063939
Track Roller 139.139.93732
Track Roller 2GuardGuard
Track Roller 3GuardGuard
Track Roller 4GuardGuard
Track Roller 5GuardGuard
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Roller 8GuardGuard
Track Shoe Grouser Height75.4761110
Guiding Guard - LeftGoodMinor wear.
Guiding Guard - RightGoodMinor wear.
Track Frame - LeftGood
Track Frame - RightGood
Bottom RollersCAT Fully guarded rollers
Cannon / Track AdjusterNo leaks.
Equalizer BarMinor wear, 1/16" movement in pins/bores.
Idlers / TypeCAT System One relieved tread
Link / Brand / Part NumberCAT System One
Pivot ShaftGC, no leaks
SegmentsFair
Track Shoes Width / Type33" Extreme service
comments, misc. repairs, general remarks
  • Inspected 10-9-18 @ 3055 hrs.
emissions
  • GoodAftertreatment regeneration system test, passed.
  • GoodOriginal DPF.
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone