Caterpillar D6NLGP

Caterpillar D6NLGP

Price
165,000 USD
Year
2015
Working hours
3837 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02495
Unit NumberG14-782M
Catalog NumberCU4349868
Manufacturing Year2015
Hours3837 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
ENGINEENGINE
Additional InformationCAB • AIR • PAT BLADE • ULTRA LOW SULFUR DIESEL FUEL

LANE 2 ORDER
CATERPILLAR PRODUCT LINK 321
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
HYDRAULIC OIL, STANDARD
COMPLETE STORAGE PROTECTION
PACK-DISMOUNTED OR N.I. BLADE
RADIATOR, STANDARD
TANK FUEL, STANDARD
DEMAND FAN STANDARD
AIR CLEANER, STANDARD
SAFETY HANDLE, NO SWEEPS
GUARD, REAR, STANDARD
PTO FILTER, NO WINCH
STANDARD PACKAGE, LGP
BULLDOZER, VPAT LGP, STD PKG
COLD WEATHER, 120V, PACKAGE
BLADE, 161" ARO LGP
SEAT, STANDARD
TRACK, 33", ES, LGP, HD
GUARD GUIDING CENTER, HD
NO ARO INSTALLATION, VPAT
GUARD, VPAT, STANDARD, PACKAGE
UNDERCARRIAGE, HEAVY DUTY, LGP
ENGINE S/N# C8N31351
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone