Caterpillar D6NLGP

Caterpillar D6NLGP

Price
199,000 USD
Year
2014
Working hours
2722 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA01600
Unit NumberS057307
Catalog NumberCU2475510
Manufacturing Year2014
Hours2722 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$199,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BLADE, 161 ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CATERPILLAR PRODUCT LINK 522
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
GUARD GUIDING, FULL
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
PRODUCT LINK REGISTRY
PTO FILTER, NO WINCH
QUICK E-VAC
RIPPER READY PACKAGE
SAFETY HANDLE, NO SWEEPS
SEAT, HEATED
UNDERCARRIAGE, SYSTEMONE, LGP
TRACK, 33 , ES, LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone