Caterpillar D6NLGP

Caterpillar D6NLGP

Price
248,480 USD
Year
2014
Working hours
2946 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02094
Unit Number0PBA02094
Catalog NumberCU2414945
Manufacturing Year2014
Hours2946 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$248,480
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationENDS: 06MAR2021 - 4439 HOURS

AIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CAB, PROTECTION PACKAGE
CATERPILLAR PRODUCT LINK 321
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
GUARD GUIDING, CENTER
GUARD STANDARD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
SEAT, STANDARD
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", ES, LGP
UNDERCARRIAGE, SYSTEMONE, LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone